IESNA:LM-63-2002
[TEST]P1389434
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19218.9
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
137.1 189.8 295.2 564.0 1233.5 1776.4 2198.1 2551.3 2920.3 3347.2 3890.2 4580.7 5524.2 7132.0 9214.1 11470.2 14063.6 15855.8 
16393.5 15776.8 14369.3 13051.5 11786.4 10226.2 6673.4 3405.2 1808.0 1375.8 1254.6 1233.5 1207.1 906.6 448.1 337.4 110.7 42.2 0.0 
137.1 184.5 284.6 579.8 1212.4 1802.8 2192.8 2540.7 2915.0 3378.9 3895.4 4575.4 5534.8 7037.1 9261.5 11549.2 13989.8 15792.6 
16456.7 15882.2 14490.6 13193.9 11807.5 10226.2 6831.5 3342.0 1850.2 1391.6 1259.8 1228.2 1207.1 911.9 442.8 332.1 110.7 42.2 0.0 
137.1 184.5 274.1 532.4 1117.5 1702.6 2187.6 2524.9 2920.3 3373.6 3895.4 4586.0 5445.2 6657.5 8718.6 11259.3 13974.0 15903.3 
16736.1 16467.3 15286.5 14132.1 12519.1 10748.0 7885.7 4122.1 2224.5 1533.9 1296.7 1228.2 1196.6 1085.9 453.3 321.5 131.8 52.7 0.0 
137.1 179.2 263.6 463.9 980.4 1544.5 2108.5 2503.8 2883.4 3320.9 3869.1 4433.1 5144.7 6051.4 7616.9 10089.1 13204.4 15934.9 17110.4 
17231.6 16620.2 15892.7 14622.4 12218.7 9335.3 5513.7 3036.2 1881.8 1402.1 1238.7 1164.9 1075.3 453.3 289.9 147.6 68.5 0.0 
137.1 179.2 242.5 384.8 780.1 1317.8 1897.6 2382.6 2751.6 3199.6 3658.2 4153.7 4781.0 5424.1 6278.0 7811.9 10495.0 14242.8 17036.6 
18011.8 17779.8 17263.2 17163.1 16346.0 13399.4 8692.2 4522.7 2662.0 1660.4 1186.0 948.8 848.7 521.9 263.6 184.5 100.2 0.0 
137.1 174.0 221.4 321.5 548.2 1017.3 1549.7 2076.9 2551.3 2930.8 3378.9 3858.5 4332.9 4918.0 5566.4 6436.2 7732.9 10110.2 14195.4 
17642.8 19018.6 18834.1 18201.5 18507.2 18090.8 15892.7 9778.1 4327.7 2029.4 1175.5 764.3 585.1 442.8 247.7 205.6 142.3 0.0 
137.1 168.7 200.3 253.0 363.7 590.4 1022.6 1486.5 2013.6 2514.4 2957.2 3363.0 3842.7 4348.8 4865.3 5540.1 6446.7 7711.8 9562.0 
12650.9 16657.1 19498.2 20346.9 19946.3 19730.2 19761.8 18349.1 12819.6 5629.7 2150.7 864.5 532.4 395.3 316.3 258.3 210.8 0.0 
137.1 158.1 179.2 205.6 253.0 326.8 469.1 732.7 1133.3 1581.4 2045.2 2567.1 3073.1 3589.7 4095.7 4649.2 5345.0 6177.9 7284.8 8797.7 
11032.7 13868.6 17305.4 20452.3 21211.4 20805.5 20346.9 18781.4 14970.3 8170.4 3515.9 1164.9 553.5 421.7 342.6 295.2 0.0 
137.1 158.1 179.2 200.3 242.5 305.7 432.2 669.4 1038.4 1460.1 1924.0 2419.5 2941.3 3463.2 3979.8 4528.0 5202.7 6003.9 7089.8 8650.1 
10690.0 13394.2 16783.6 20051.7 21232.5 20847.7 20262.6 18818.3 15681.9 9092.9 3995.6 1333.6 553.5 432.2 358.4 311.0 0.0 
137.1 152.9 163.4 174.0 184.5 205.6 231.9 284.6 358.4 490.2 706.3 991.0 1360.0 1744.8 2208.6 2704.1 3268.2 4006.1 4849.5 5924.9 7379.7 
8945.3 11064.3 13552.3 16867.9 19023.8 18096.1 15507.9 11870.8 8038.6 5323.9 3173.3 1750.0 843.4 358.4 347.9 0.0 
137.1 142.3 147.6 147.6 147.6 147.6 147.6 147.6 147.6 158.1 168.7 189.8 216.1 258.3 305.7 384.8 495.5 674.7 943.5 1354.7 1939.8 2582.9 3305.1 3842.7 
4301.3 5197.4 6552.1 7174.1 6457.2 5081.5 3705.7 2635.6 1649.9 622.0 94.9 31.6 0.0 
137.1 142.3 142.3 137.1 137.1 131.8 126.5 121.2 121.2 121.2 121.2 121.2 126.5 131.8 142.3 152.9 179.2 226.7 316.3 458.6 664.2 827.6 832.9 674.7 
574.6 743.2 1217.7 1797.5 1860.7 1391.6 759.1 363.7 147.6 58.0 26.4 15.8 0.0 
137.1 137.1 131.8 126.5 121.2 121.2 110.7 105.4 100.2 100.2 100.2 94.9 94.9 89.6 89.6 89.6 94.9 105.4 137.1 205.6 274.1 279.4 174.0 110.7 79.1 68.5 
58.0 58.0 52.7 47.4 42.2 26.4 21.1 21.1 15.8 15.8 0.0 
137.1 131.8 121.2 110.7 105.4 105.4 94.9 89.6 79.1 68.5 63.3 58.0 52.7 47.4 36.9 31.6 26.4 21.1 21.1 21.1 15.8 10.5 10.5 5.3 5.3 5.3 10.5 10.5 5.3 10.5 10.5 10.5 10.5 
10.5 15.8 15.8 0.0 
137.1 121.2 110.7 100.2 94.9 84.3 73.8 58.0 47.4 42.2 31.6 26.4 15.8 15.8 10.5 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 10.5 10.5 
10.5 0.0 
137.1 116.0 100.2 89.6 84.3 68.5 58.0 42.2 31.6 21.1 15.8 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 10.5 10.5 
0.0 
137.1 110.7 94.9 84.3 73.8 58.0 42.2 31.6 21.1 10.5 5.3 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 5.3 
0.0 
137.1 110.7 94.9 79.1 68.5 52.7 36.9 26.4 15.8 10.5 5.3 0.0 0.0 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 5.3 
0.0 
137.1 110.7 94.9 79.1 63.3 52.7 31.6 21.1 15.8 5.3 0.0 0.0 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
0.0 
137.1 110.7 94.9 79.1 63.3 52.7 36.9 26.4 15.8 5.3 0.0 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
137.1 110.7 94.9 79.1 68.5 52.7 36.9 26.4 21.1 10.5 10.5 15.8 10.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 0.0 
0.0 
137.1 110.7 94.9 79.1 63.3 52.7 36.9 26.4 21.1 10.5 10.5 21.1 10.5 5.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.3 5.3 
0.0 
